??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24410.0341 Adjustable Clamping Lever
HELP_VARIABLE
Company
Halder
Description
EH 24410. - Adjustable Clamping Levers, with clamping screw with plastic/brass thrust pin
Bill of material
24410.0341 Adjustable Clamping Lever
BESTNR
Ref. No.
24410.0341
AUS
Version
with plastic thrust pin, orange
D1
18 mm
D2
Thread
M 8
L1
20 mm
D3
13.5 mm
D4
4.0 mm
H1
31.0 mm
H2
6.5 mm
H3
3.0 mm
H4
45 mm
L2
62 mm
L3
1.0 mm
G
Weight
76 g
PINR
0.75
PING
0.75
PINB
0.75
Embedded user actions